(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard flange for ultra-high vacuums.
[Features]
· ICF34 to ICF253 available as standard products.
· Able to provide both fixed flanges and rotation flanges.
· Offers blank flanges, flanges with holes for connecting standard pipes, including both hole-cut type and tapped hole type.
· Zero length flanges for size conversion and double-sided edge flanges of the same size are also available.
[Applications]
· Used for vacuum container piping systems.
Part Number |
---|
ICF34F |
ICF34FT |
ICF70F |
ICF70FT |
ICF114F |
ICF114FT |
ICF152F |
ICF152FT |
ICF203F |
ICF203FT |
ICF253F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard Size | Bolt Hole Diameter |
---|---|---|---|---|---|---|---|
฿ 916.65 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 3 Day(s) | [34] ICF34 | 4.5 | ||
฿ 1,032.27 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 3 Day(s) | [34] ICF34 | M4 | ||
฿ 1,213.19 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 3 Day(s) | [70] ICF70 | 6.8 | ||
฿ 1,500.42 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | [70] ICF70 | M6 | ||
฿ 3,611.09 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 3 Day(s) | [114] ICF114 | 8.5 | ||
฿ 4,153.82 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | [114] ICF114 | M8 | ||
฿ 6,023.28 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | [152] ICF152 | 8.5 | ||
฿ 7,229.38 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | [152] ICF152 | M8 | ||
฿ 9,279.74 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | [203] ICF203 | 8.5 | ||
฿ 10,666.75 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 9 Day(s) | [203] ICF203 | M8 | ||
฿ 17,963.64 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 9 Day(s) | [253] ICF253 | 8.5 |
Loading...
Type | Flange | Flange Shape | Standard | Flange Type | fixation |
---|---|---|---|---|---|
Material | SUS304 |
How can we improve?
How can we improve?