1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NW/KF Standard Vacuum Hose Clamp for Exhaust

NW/KF Standard Vacuum Hose Clamp for Exhaust
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 144.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A hose clamp made of SUS304 material.
[Features]
· Used when fixing vacuum exhaust hose and PVC hose.
[Applications]
· For vacuum container piping systems.

 
Part Number
RHC6
RHC7.5
RHC9
RHC12
RHC15
RHC18
RHC25
RHC32
RHC38
RHC50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Diameter
(mm)

฿ 152.77

CSM VACUUM PIPING COMPONENT 1 Piece(s) 5 Day(s) 11-23

฿ 152.77

CSM VACUUM PIPING COMPONENT 1 Piece(s) 5 Day(s) 14-27

฿ 144.64

CSM VACUUM PIPING COMPONENT 1 Piece(s) 10 Day(s) 17-32

฿ 205.11

CSM VACUUM PIPING COMPONENT 1 Piece(s) 10 Day(s) 19-38

฿ 205.11

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) 21-45

฿ 205.11

CSM VACUUM PIPING COMPONENT 1 Piece(s) 10 Day(s) 27-51

฿ 205.11

CSM VACUUM PIPING COMPONENT 1 Piece(s) 10 Day(s) 40-64

฿ 870.28

CSM VACUUM PIPING COMPONENT 1 Piece(s) 10 Day(s) 50-66

฿ 1,078.28

CSM VACUUM PIPING COMPONENT 1 Piece(s) 10 Day(s) 68-86

฿ 1,138.58

CSM VACUUM PIPING COMPONENT 1 Piece(s) 10 Day(s) 87-113

Loading...

  1. 1

Basic Information

Type Clamp Clamp Type Hose clamp Clamp Material SUS304