1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

NW/KF Standard Center Ring with An Outer Ring

NW/KF Standard Center Ring with An Outer Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,138.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Variety of Cosmotec fittings available from MISUMI.

[Features]
· Connected to a flange with one touch by using inner stainless guide.
· The outer ring can be used at high pressures of up to 0.2 MPa.
· Provided with mesh to prevent contamination. NW/KF 16/10 conversion center ring comes standard and eliminates the need for conversion.

 
Part Number
NW16CRSVO
NW25CRSVO
NW40CRSVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size

฿ 1,138.58

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) NW/KF16

฿ 1,198.89

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) NW/KF25

฿ 1,379.81

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) NW/KF40

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Ring with Outer Ring Center Ring (or Inner Ring) Material SUS304
Outer Ring Material SUS304 Material of O Ring Viton