1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NW/KF Standard Chain Clamp

NW/KF Standard Chain Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,394.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A chain clamp in which power is distributed among several links, uniformly fastened and possible to seal securely.
[Features]
· It has an ergonomic knob design which does not burden the tips of the hands when fastening it.
· There is no clutching with the flange due to its easiness to attach/detach.
· Since the flattening of the o-ring is homogeneous, it allows a prolonged lifespan of the O-ring.
· It is durable against vibrations, hence it will not loosen despite the vibrations.
[Applications]
· For vacuum container piping systems.

Part Number
NW16CC
NW25CC
NW40CC
NW50CC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size

฿ 1,394.10

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) NW/KF16

฿ 1,635.31

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) NW/KF25

฿ 4,308.00

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) NW/KF40

฿ 2,057.45

CSM VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) NW/KF50

Loading...

  1. 1
 

Basic Information

Type Clamp Clamp Type Chains Clamp Material Stainless steel + aluminum