(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adapter that can be converted with single-action by using versatile and high variety of inch fittings.
[Features]
· 1/4, 3/8 and 1/2 inch and NW/KF16 to NW/KF50 have become standardized articles.
[Applications]
· Used for vacuum container piping systems.
Part Number |
---|
NW16R1/2 |
NW16R1/4 |
NW16R3/8 |
NW25R1/2 |
NW25R1/4 |
NW25R3/8 |
NW40R1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standard Size | Length L (mm) | Tube Outer Diameter / Fitting (inch) | Fitting material |
---|---|---|---|---|---|---|---|---|---|
฿ 4,998.10 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW(KF)16 | 40 | 1/2 | - | ||
฿ 3,611.09 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 5 Day(s) | NW(KF)16 | 35 | 1/4 | - | ||
฿ 4,033.22 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW(KF)16 | 35 | 3/8 | - | ||
฿ 5,058.40 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 3 Day(s) | NW(KF)25 | 40 | 1/2 | - | ||
฿ 3,731.70 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 3 Day(s) | NW(KF)25 | 35 | 1/4 | - | ||
฿ 4,153.82 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 5 Day(s) | NW(KF)25 | 35 | 3/8 | - | ||
฿ 5,239.31 | CSM VACUUM PIPING COMPONENT | 1 Piece(s) | 7 Day(s) | NW(KF)40 | 53.3 | 1/2 | SUS316 |
Loading...
Type | Adapter | Material | SUS304 | Adaptor Type | Screw |
---|
How can we improve?
How can we improve?