1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

NW/KF Standard 90° Elbow

NW/KF Standard 90° Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,249.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Variety of reliable Cosmotec products are available.

[Features]
· Used to change the angle of pipes, for example.
· NW/KF16-NW/KF50 are standardized.
· We respond quickly to a request for customization such as change in dimensions.

Part Number
NW25EL
NW40EL
NW50EL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Size Pipe O.D. C
(mm)
I.D. D
(mm)
Length L
(mm)

฿ 3,249.26

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) NW(KF)2527.22350

฿ 3,671.39

CSM VACUUM PIPING COMPONENT 1 Piece(s) 24 Day(s) NW(KF)4042.737.165

฿ 6,083.59

CSM VACUUM PIPING COMPONENT 1 Piece(s) 6 Day(s) NW(KF)5060.554.980

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Type Elbow Material SUS304