1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Tube VCR Female

Flexible Tube VCR Female
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,433.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Connects to vacuum pumps and used primarily for high-vacuum applications.
[Features]
· Tube end (1/4, 3/8, 1/2), general-purpose connector end (VCR female) type standard products.
· External blade attached type compatible with high-pressure lines also available.
[Applications]
· For vacuum container piping systems.

 
Part Number
FVCR1/4FXT250
FVCR1/4FXT500
FVCR1/4FXT750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)

฿ 13,433.41

CSM VACUUM FLEXIBLE TUBE 1 Piece(s) 6 Day(s) 250

฿ 14,337.99

CSM VACUUM FLEXIBLE TUBE 1 Piece(s) 21 Day(s) 500

฿ 15,423.48

CSM VACUUM FLEXIBLE TUBE 1 Piece(s) 9 Day(s) 750

Loading...

  1. 1

Basic Information

Connecting Part Type Screw Types Flexible Tubes Outer Diameter C(Ø) 8.9
I.D. D(Ø) 5.4 Minimum Bending Radius (R)(mm) 15 Applicable Fluid Air