1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Tube (With Blade) Tube End

Flexible Tube (With Blade) Tube End
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,227.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Connects to vacuum pumps and used primarily for high-vacuum applications.
[Features]
· Tube ends (1/4, 3/8, 1/2) are also available as standard products.
· External-blade-attached type compatible with high-pressure lines also available.
[Applications]
· For vacuum container piping systems.

 
Part Number
TE1/4FXB1000
TE3/8FXB1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter C
(Ø)
I.D. D
(Ø)
Minimum Bending Radius (R)
(mm)

฿ 12,227.32

CSM VACUUM FLEXIBLE TUBE 1 Piece(s) 6 Day(s) 8.95.415

฿ 12,830.37

CSM VACUUM FLEXIBLE TUBE 1 Piece(s) 21 Day(s) 13.81025

Loading...

  1. 1

Basic Information

Connecting Part Type Pipe End Types Flexible Tubes Applicable Fluid Air
Length L(mm) 1000