(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Raceway Ring Shape | Composite Roller | Load Direction | Radial / Thrust | Inner Dia. d(Ø) | 40 |
---|---|---|---|---|---|
Outer Dia. D(Ø) | 75 | Width B(mm) | 20 | Inner/Outer Ring Material | Steel |
Precision (JIS) | Grade 4 | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Specifications/Environment | Standard | Rolling Element Material | Steel | Outer Ring Type | Flat |
Retainer Type | No | Basic Load Rating: Dynamic Load (Ca)(N) | 28000 | Basic Load Rating: Static Load (Coa)(N) | 52500 |
Lubricant | NA | Internal Clearance Symbol | NA | Format symbol | T2: The tolerance of the bearing dimensions is E12 |
Holder Symbol | NA | Specifications | Standard | Seal, Shield | NA |
Symbol of Bearing Ring Shape | NA | Revolution Frequency(rpm) | 1100 |
How can we improve?
How can we improve?