(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A bearing in which 4 to 9 rows of balls are evenly arranged in the outer ring (outer cylinder), and the ball rows circulate in the axial direction while being guided by the retainer, and make infinite linear motion on the shaft.
· Rotating movement is not possible.
Part Number |
---|
KH1228 |
KH1428 |
KH2030 |
KH2540 |
KH3050 |
KH4060 |
KH5070 |
KLM04 |
KLM16 |
KLM35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter of Inscribed Circle Fw (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Accuracy | Basic Dynamic Load Rating (N) | Basic Static Load Rating (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.77 | NTN LINEAR BALL BEARING | 1 Piece(s) | Same day | 10 | 12 | 28 | 19 | Standard Grade | 605 | 495 | - | ||
฿ 322.69 | NTN LINEAR BALL BEARING | 1 Piece(s) | 6 Day(s) | 10 | 14 | 28 | 21 | Standard Grade | 600 | 505 | - | ||
฿ 615.10 | NTN LINEAR BALL BEARING | 1 Piece(s) | Same day | 10 | 20 | 30 | 28 | Standard Grade | 1050 | 880 | - | ||
฿ 908.52 | NTN LINEAR BALL BEARING | 1 Piece(s) | Same day | 10 | 25 | 40 | 35 | Standard Grade | 1930 | 1560 | - | ||
฿ 1,160.12 | NTN LINEAR BALL BEARING | 1 Piece(s) | Same day | - | 30 | 50 | 40 | Standard Grade | 2700 | 2450 | - | ||
฿ 1,931.63 ฿ 1,305.20 | NTN LINEAR BALL BEARING | 1 Piece(s) | Same day | 10 | 40 | 60 | 52 | Standard Grade | 4250 | 4000 | - | ||
฿ 2,900.00 | NTN LINEAR BALL BEARING | 1 Piece(s) | Quote | 10 | 50 | 70 | 62 | Standard Grade | 5300 | 5700 | - | ||
฿ 100.00 | NTN LINEAR BALL BEARING | 1 Piece(s) | Quote | 10 | 4 | 12 | 8 | Precision Grade | 71 | 52 | 0.008 | ||
฿ 725.53 | NTN LINEAR BALL BEARING | 1 Piece(s) | 8 Day(s) | 10 | 16 | 37 | 28 | Precision Grade | 995 | 805 | 0.009 | ||
฿ 100.00 | NTN LINEAR BALL BEARING | 1 Piece(s) | Quote | 10 | 35 | 70 | 52 | Precision Grade | 3650 | 3350 | 0.012 |
Loading...
Type | Straight | Lubrication Type | No | Ball Recirculating Type | Single |
---|---|---|---|---|---|
Motion | Linear Motion/Rotary Motion | Types | Standard | Length | Standard |
How can we improve?
How can we improve?