1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EVAC CeFiX® System Metal Seal NW 16-63

EVC VACUUM PIPING COMPONENT

EVAC CeFiX® System Metal Seal NW 16-63
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,253.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

We offer an extensive lineup of safe and reliable Evac brand products. For Evac products—visit MiSUMi.

[Features]
· CeFiX® system dedicated metal seals. Available in aluminum, oxygen-free copper, oxygen-free silver-plated copper, and nickel.
· The dimensions are interchangeable for use in ICF flange seals.
· Preparation of separate seals is not required—even when using a mixture of ICF and CeFiX® systems (ICF gaskets cannot be used in the CeFiX® systems.)
· Non-knife edge sealing method. Therefore, the metal seals can be used repeatedly about 10 times.
· Supports ultra-low temperatures.
· The nickel seals can withstand temperatures up to 450℃ MAX.
· Usable in radiation-resistant areas.
· Supports ultra-high vacuum down to 10-9 Pa.
· Pressurized nickel seals can support up to 30 MPa.
· These are also useable in ICF flanges.

 
Part Number
34.063070.663.406
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,253.00

EVC VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Metal Seal Applicable Flange Size (Nominal) 63
Center Ring (or Inner Ring) Material Oxygen Free Copper Temperature Range -270℃~+300℃ Dimension A(mm) 77.8
Dimension B(mm) 82.55

Please check the type/dimensions/specifications of the part 34.063070.663.406 in the EVAC CeFiX® System Metal Seal NW 16-63 series.