1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

EVAC Glass Blank Flange NW 16-63

EVAC Glass Blank Flange NW 16-63
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Glass blank flange.
Two types of material available: Duran (borosilicate glass​) and quartz.
Besides being useful in corrosion-resistant applications where metals cannot be used, these flanges can also be used as a viewing port due to their transparency for easy internal visual monitoring.
[Features]
· Ideal for controlling plasma and high-temperature processes for enhanced internal visual monitoring.
· Duran (borosilicate glass) flange: Can cut out ultraviolet light.
· Quartz flanges: Best ideal for transmitting ultraviolet light.
· Supports vacuum pressures down to 10^-7 Pa.
· Supports pressurization up to 0.2 MPa.
· Maximum operating temperature: Duran 450°C / quartz 1,000°C.
· Offers a lineup of optically polished viewports for transmitting laser light.

 
Part Number
32.025007.123.725
32.040007.123.740
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlange Size (Nominal) Dimension A
(mm)

฿ 5,497.00

EVC VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) [NW(KF)25] NW2540

฿ 5,879.00

EVC VACUUM PIPING COMPONENT 1 Piece(s) 3 Day(s) [NW(KF)40] NW4055

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Blank Material Borosilicate glass
Pressure(MPa) 0.2 Specifications Standard Type