(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball bearings with excellent support for precision ball screws.
[Features]
· Normally, 2 or more bearings are combined and used under pressure.
· Can receive a combined radial and axial load.
· The rolling element is a ball, the starting torque gets reduced, and as a result, the driving force of the ball screw can be reduced.
· A dedicated design with high axial rigidity and high-precision rotation with a small driving force.
· Ideal ball diameter and contact angle design that improves the permissible load, resulting in longer lifespan.
· The series also include sealed type.
[Applications]
· Ideal for supporting machine tool feed drive ball screws and transport ball screws.
Part Number |
---|
25TAC62CSUHPN7C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bearing Type | I.D. (Ø) | O.D. (Ø) | Basic Dynamic Load Rating (N) | Preload | Seal, Shield Symbols |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,301.80 ฿ 2,666.53 | NSK NEEDLE ROLLER BEARINGS | 1 Piece(s) | Same day | 10 | Open Type | 25 | 62 | 29900 | - | No |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | Steel | Outer Ring Type | Flat |
---|---|---|---|---|---|
Width(mm) | 15 | Specifications, Environment | Standard | Outer Ring | With Outer Ring |
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Rolling Element Material | Steel |
Precision Grade Symbol | PN7C | Combination symbol | SU | Preload Mark | H |
Internal Symbol | C |
Please check the type/dimensions/specifications of the part 25TAC62CSUHPN7C in the Thrust Ball Bearing, Angular Contact, For Ball Screw Support series.
Part Number |
---|
20TAC47CDDGSUHPN7C |
20TAC47CSUHPN7C |
25TAC62CDDGSUHPN7C |
30TAC72CSUHPN7C |
40TAC72CSUHPN7C |
45TAC75CSUHPN7C |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Bearing Type | I.D. (Ø) | O.D. (Ø) | Basic Dynamic Load Rating (N) | Preload | Seal, Shield Symbols |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,538.12 | 1 Piece(s) | 3 Day(s) | 10 | Rubber Sealed | 20 | 47 | 23000 | - | DDG | ||
฿ 2,868.92 | 1 Piece(s) | Same day | 10 | Open Type | 20 | 47 | 23000 | - | No | ||
฿ 3,654.50 | 1 Piece(s) | Same day | 10 | Rubber Sealed | 25 | 62 | 29900 | - | DDG | ||
฿ 3,831.08 | 1 Piece(s) | Same day | 10 | Open Type | 30 | 72 | 30500 | Heavy Precompression | No | ||
฿ 4,072.07 | 1 Piece(s) | Same day | 10 | Open Type | 40 | 72 | 33500 | - | No | ||
฿ 4,507.21 | 1 Piece(s) | Same day | 10 | Open Type | 45 | 75 | 34500 | - | No |
How can we improve?
How can we improve?