(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball bearings composed of 2 retainers with balls and 3 raceway disks.
[Features]
· Designed to receive a thrust load during high-speed operation. There is an orbital groove in which the ball rolls on the washer-shaped orbital disk.
· Can handle axial loads in both directions, but cannot handle radial loads.
· A shape of holding a shaft raceway board between 2 retainers incorporating balls.
· High rigidity of axial direction because of large contact angle.
· Spherical surface aligning seat type and aligning seat washer type to allow mounting measurement errors can be selected.
[Applications]
· Available for use in automobile, general industrial equipment.
Raceway Ring Shape | Ball | Inner/Outer Ring Material | Steel | Bearing Type | Open Type |
---|---|---|---|---|---|
Outer Ring Type | Flat | Specifications, Environment | Standard | Outer Ring | With Outer Ring |
Number of Raceway Ring Rows | Double Row | Size Standards | Metric System | Rolling Element Material | Steel |
Holder Symbol | No | Precision Grade Symbol | No |
Please check the type/dimensions/specifications of the part 52205 in the Thrust Ball Bearing, Double-Row series.
Part Number |
---|
52202 |
52204 |
52206 |
52207 |
52208 |
52209 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Types |
---|---|---|---|---|---|---|---|---|---|---|
฿ 919.37 | 1 Piece(s) | Same day | 10 | 10 | 32 | 22 | 16700 | Flat Surface Washer Type | ||
฿ 1,038.29 | 1 Piece(s) | Same day | 10 | 15 | 40 | 26 | 22500 | Flat Surface Washer Type | ||
฿ 1,222.97 | 1 Piece(s) | Same day | 10 | 25 | 52 | 29 | 29500 | Flat Surface Washer Type | ||
฿ 1,445.50 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 62 | 34 | 39500 | Flat Surface Washer Type | ||
฿ 1,661.71 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 68 | 36 | 47500 | Flat Surface Washer Type | ||
฿ 1,922.97 | 1 Piece(s) | Same day | 10 | 35 | 73 | 37 | 48000 | Flat Surface Washer Type |
How can we improve?
How can we improve?