1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Speed Thrust Ball Bearings, Angular Contact (Robust series)

High-Speed Thrust Ball Bearings, Angular Contact (Robust series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,280.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent durability under severe service conditions, such as when high loads or grease lubrication are used
· In order to cope with harsh lubrication, material technology developed by NSK has been applied to machine tool bearings

Part Number
90BAR10HTYNDBELP4A
100BTR10STYNDBLP4A
160BAR10SDBLP4A
170BAR10SDBLP4A
200BTR10SDBLP4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner/Outer Ring Material I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Rolling Element Material Basic Load Rating: Dynamic Load (Ca)
(N)
Holder Symbol Preload Mark Bearing type symbol Type symbol

฿ 62,955.74

NSK ANGULAR CONTACT BEARINGS 1 Piece(s) Quote 10[Steel] High carbon chromium bearing steel9014045Ceramics (silicon nitride)42500TYNELBARH

฿ 47,280.70

NSK ANGULAR CONTACT BEARINGS 1 Piece(s) Quote 10[Steel] Steel10015045[Steel] Steel51500TYNLBTRS

฿ 53,210.27

NSK ANGULAR CONTACT BEARINGS 1 Piece(s) Quote 10[Steel] Steel16024072[Steel] Steel100000NoLBARS

฿ 59,252.46

NSK ANGULAR CONTACT BEARINGS 1 Piece(s) Quote 10[Steel] Steel17026081[Steel] Steel117000NoLBARS

฿ 88,448.17

NSK ANGULAR CONTACT BEARINGS 1 Piece(s) 5 Day(s) 10[Steel] Steel20031099.0[Steel] Steel201000NoLBTRS

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Single Row) Bearing Type Open Type Outer Ring Type Flat
Specifications, Environment Standard / For high Speed Load Direction Radial Outer Ring With Outer Ring
Size Standards Metric System Precision Grade Symbol P4A Combination symbol DB