Roller Follower

Brand :
IKO

Caution

    Product Description

    - Separable Roller Followers NAST / RNAST series from IKO.
    - The roller outer diameter can be selected from 16 mm to 90 mm.
    - The roller inner diameter can be selected from 6 mm to 60 mm.
    - The roller width can be selected from 7.8 mm to 25.8 mm.
    - Open Type Separable Roller Followers have no oil hole.
    - Not provided with prepacked grease. Perform proper lubrication for use.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Roller Follower | IKO | MISUMI Thailand