(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· There is an oil hole (lubrication plug) in stud heads of diameter d1 ≤10 mm.
· Others have an oil hole (grease nipple) in the stud head, the outer circumference and the terminal surface.
· Shield studs of diameter d1 ≤10 mm and seal types are grease sealed.
· Please lubricate others properly when using as they not contain grease.
Part Number |
---|
CFES18B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Roller Outer Dia. D (Ø) | Width C (mm) | Roller Type | Tightening Method | Cam Follower Stud Screw (Coarse) (mm) | Basic Load Rating: Dynamic Load (kN) | Basic Load Rating: Static Load (kN) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | 10 | 40 | 20 | Cylindrical Outer Ring | With hex socket | 18 | 14.8 | 25.2 | Shield Type |
Loading...
Product Category | Cam Followers | Cam Follower Type | Eccentricity | Material | Carbon Steel |
---|---|---|---|---|---|
Size Standards | Metric System | Roller Lining | No | Shaft | Presence |
Roller Guiding Method | Holder Mounted |
How can we improve?
How can we improve?