1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eccentric Collar Cam Follower (CFE6BUU)

IKO CAM FOLLOWER

Eccentric Collar Cam Follower (CFE6BUU)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· There is an oil hole (lubrication plug) in stud screws of diameter G ≤10 mm.
· Others have an oil hole (grease nipple) in the stud head, the outer circumference and the terminal surface.
· Shield stud screws of diameter G ≤10 mm and seal types are grease sealed.
· Please lubricate others properly when using as they not contain grease.

 
Part Number
CFE6BUU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width C
(mm)
Roller Type Cam Follower Stud Screw (Coarse)
(mm)
Roller Guiding Method Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Eccentric Collar Diameter
(mm)

฿ 1,071.87

IKO CAM FOLLOWER 1 Piece(s) Available 5 Day(s) -1611Cylindrical Outer RingM6×1Holder Mounted3.663.659

Loading...

  1. 1

Basic Information

Product Category Cam Followers Tightening Method With hex socket Cam Follower Type Eccentricity
Material Carbon Steel Size Standards Metric System Roller Lining No
Shaft Presence Shape Seal Shape

Please check the type/dimensions/specifications of the part CFE6BUU in the Eccentric Collar Cam Follower series.

Products with similar specification

Part Number
CFE10BUU
CFE10BUUR
CFE12-1BUUR
CFE12BUU
CFE6BUUR
CFE8BUUR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width C
(mm)
Roller Type Cam Follower Stud Screw (Coarse)
(mm)
Roller Guiding Method Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Eccentric Collar Diameter
(mm)

฿ 1,175.65

1 Piece(s) Available 10 Day(s) -2212Cylindrical Outer RingM10×1.25Holder Mounted5.436.8913

฿ 1,360.79

1 Piece(s) Available 10 Day(s) -2212Spherical Outer RingM10×1.25Holder Mounted5.436.8913

฿ 1,768.22

1 Piece(s) Available 10 Day(s) -3214Spherical Outer RingM12 x 1.5Holder Mounted7.919.7916

฿ 1,448.29

1 Piece(s) Available 10 Day(s) -3014Cylindrical Outer RingM12 x 1.5Holder Mounted7.919.7916

฿ 1,222.07

1 Piece(s) Available 10 Day(s) -1611Spherical Outer RingM6×1Holder Mounted3.663.659

฿ 1,286.91

1 Piece(s) Available 10 Day(s) -1911Spherical Outer RingM8 x 1.25Holder Mounted4.254.7411