1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Simple Mounting Cam Follower

IKO CAM FOLLOWER

Simple Mounting Cam Follower
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is an oil hole (lubrication plug) in stud heads of diameter d1 ≤10 mm.
· Others have an oil hole (grease nipple) in the stud head.
· Grease is stored

 
Part Number
CF-SFU-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 19 Product Category Cam Followers Width C(mm) 11
Roller Type Cylindrical Outer Ring Tightening Method With Driver Groove Cam Follower Stud Screw (Coarse)(mm) 8
Cam Follower Type Standard Material Carbon Steel Size Standards Metric System
Roller Lining No Shaft Presence Roller Guiding Method Holder Mounted
Basic Load Rating: Dynamic Load(kN) 4.25 Basic Load Rating: Static Load(kN) 4.74 Shape Seal Shape