(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Cam Follower for Central Piping from IKO.
- The basic Cam Follower model. Stud diameters range from 3 to 30 mm and are suitable for a wide range of applications.
- The roller outer diameter can be selected from 16 mm to 85 mm.
- The roller width can be selected from 11 mm to 35 mm.
- The shape of cam follower can be selected into 2 types, CF-RU1 (Spherical outer ring), CF-FU1 (Cylindrical outer ring).
Part Number |
---|
CF-FU1-6 |
CF-FU1-8 |
CF-FU1-10-1 |
CF-FU1-12 |
CF-FU1-16 |
CF-FU1-18 |
CF-FU1-20 |
CF-FU1-24 |
CF-FU1-30 |
CF-RU1-8 |
CF-RU1-12 |
CF-RU1-16 |
CF-RU1-20-1 |
CF-RU1-24 |
CF-RU1-30-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Roller Outer Dia. D (Ø) | Width C (mm) | Roller Type | Cam Follower Stud Screw (Coarse) (mm) | Basic Load Rating: Dynamic Load (kN) | Basic Load Rating: Static Load (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 16 | 11 | Cylindrical Outer Ring | M6×1 | 3.66 | 3.65 | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | 10 | 19 | 11 | Cylindrical Outer Ring | M8 x 1.25 | 4.25 | 4.74 | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 26 | 12 | Cylindrical Outer Ring | M10×1.25 | 5.43 | 6.89 | ||
฿ 1,186.92 | IKO CAM FOLLOWER | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 14 | Cylindrical Outer Ring | M12 x 1.5 | 7.91 | 9.79 | |
฿ 1,361.16 | IKO CAM FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 35 | 18 | Cylindrical Outer Ring | M16 x 1.5 | 12 | 18.3 | ||
฿ 1,625.32 | IKO CAM FOLLOWER | 1 Piece(s) | 6 Day(s) | - | 40 | 20 | Cylindrical Outer Ring | M18×1.5 | 14.8 | 25.2 | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 52 | 24 | Cylindrical Outer Ring | M20 x 1.5 | 20.7 | 34.6 | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 62 | 29 | Cylindrical Outer Ring | M24×1.5 | 30.5 | 52.6 | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 80 | 35 | Cylindrical Outer Ring | M30×1.5 | 45.4 | 85.1 | ||
฿ 917.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 19 | 11 | Spherical Outer Ring | M8 x 1.25 | 4.25 | 4.74 | ||
฿ 1,300.00 | IKO CAM FOLLOWER | 1 Piece(s) | 60 Day(s) | - | 30 | 14 | Spherical Outer Ring | M12 x 1.5 | 7.91 | 9.79 | ||
฿ 1,433.00 | IKO CAM FOLLOWER | 1 Piece(s) | 60 Day(s) | - | 35 | 18 | Spherical Outer Ring | M16 x 1.5 | 12 | 18.3 | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 47 | 24 | Spherical Outer Ring | M20 x 1.5 | 20.7 | 34.6 | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 62 | 29 | Spherical Outer Ring | M24×1.5 | 30.5 | 52.6 | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 85 | 35 | Spherical Outer Ring | M30×1.5 | 45.4 | 85.1 |
Loading...
Product Category | Cam Followers | Tightening Method | With Driver Groove | Cam Follower Type | Grease Nipple Mounting Tap Hole Type |
---|---|---|---|---|---|
Material | Carbon Steel | Size Standards | Metric System | Roller Lining | No |
Shaft | Presence | Roller Guiding Method | Holder Mounted | Shape | Seal Shape |
How can we improve?
How can we improve?