Standard Cam Follower

Brand :
IKO

Caution

    Product Description

    [Features]
    · No oil hole for stud diameters d1 ≤4 mm.
    · There is an oil hole (lubrication plug) in stud heads of diameter d1 ≥5 mm to ≤10 mm.
    · Others have an oil hole (grease nipple) in the stud head, the outer circumference and the terminal surface.
    · Shield studs of diameter d1 ≤10 mm and seal types are grease sealed.
    · Please lubricate others properly when using as they not contain grease.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat