1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Miniature Cam Follower (CFS3)

CAM FOLLOWER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Miniature Cam Follower
  • Miniature Cam Follower
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Miniature Cam Follower, CFS / CFSF / CFSFV / CFSV series from IKO.
- The roller outer diameter can be selected from 4.5 mm to 12 mm.
- The roller inner diameter can be selected from 2.5 mm to 7 mm.
- The material of miniature cam follower is made of Carbon Steel (CFS, CFSV) or Stainless Steel (CFSF, CFSFV).
- No oil hole is provided.
- Provided with prepacked grease.

 
Part Number
CFS3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width C
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Material Roller Guiding Method Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)

฿ 1,811.18

CAM FOLLOWER 1 Piece(s) Same day 1064M3 x 0.5Carbon SteelHolder Mounted0.6290.611

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With hex socket
Cam Follower Type Standard Size Standards Metric System Roller Lining No
Shaft Presence Shape Shield Type

Please check the type/dimensions/specifications of the part CFS3 in the Miniature Cam Follower series.

Products with similar specification

Part Number
CFS2.5FV
CFS2.5V
CFS2F
CFS3F
CFS3FV
CFS3V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width C
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Material Roller Guiding Method Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)

฿ 3,054.12

1 Piece(s) Available 9 Day(s) -53M2.5×0.45Stainless SteelFull rollers shape0.80.862

฿ 2,006.02

1 Piece(s) Available 10 Day(s) -53M2.5×0.45Carbon SteelFull rollers shape11.08

฿ 3,112.01

1 Piece(s) Available 10 Day(s) -4.52.5M2×0.4Stainless SteelHolder Mounted0.230.161

฿ 2,758.63

1 Piece(s) Same day -64M3 x 0.5Stainless SteelHolder Mounted0.5040.488

฿ 2,758.63

1 Piece(s) Available 10 Day(s) -64M3 x 0.5Stainless SteelFull rollers shape1.141.43

฿ 1,812.40

1 Piece(s) Same day 1064M3 x 0.5Carbon SteelFull rollers shape1.421.79