1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Miniature Cam Follower with Thrust Washer

Miniature Cam Follower with Thrust Washer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,486.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Miniature Cam Follower with Thrust Washer, CFSFW / CFSW / CFSWV series from IKO.
- The roller outer diameter can be selected from 4 mm to 12 mm.
- The roller inner diameter can be selected from 1.7 mm to 7 mm.
- The material of miniature cam follower is made of Carbon Steel (CFSW, CFSWV) or Stainless Steel (CFSFW).
- No oil hole is provided.
- Provided with prepacked grease.

 
Part Number
CFS1.4WV
CFS2.5FW
CFS2.5W
CFS3W
CFS4W
CFS5W
CFS6W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoller Outer Dia. D
(Ø)
Width C
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Material Roller Guiding Method Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)

฿ 2,446.25

IKO CAM FOLLOWER 1 Piece(s) Available 5 Day(s) 41.7M1.4×0.3Carbon SteelFull rollers shape0.4810.385

฿ 3,950.00

IKO CAM FOLLOWER 1 Piece(s) Quote 53M2.5×0.45Stainless SteelHolder Mounted0.3420.281

฿ 2,081.40

IKO CAM FOLLOWER 1 Piece(s) Available 10 Day(s) 53M2.5×0.45Carbon SteelHolder Mounted0.4280.351

฿ 1,925.21

IKO CAM FOLLOWER 1 Piece(s) Available 10 Day(s) 64M3 x 0.5Carbon SteelHolder Mounted0.6290.611

฿ 1,609.81

IKO CAM FOLLOWER 1 Piece(s) Available 5 Day(s) 85M4 x 0.7Carbon SteelHolder Mounted1.121.12

฿ 1,577.85

IKO CAM FOLLOWER 1 Piece(s) 10 Day(s) 106M5×0.8Carbon SteelHolder Mounted1.571.85

฿ 1,486.10

IKO CAM FOLLOWER 1 Piece(s) Available 10 Day(s) 127M6×1Carbon SteelHolder Mounted2.092.2

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Cylindrical Outer Ring Tightening Method With hex socket
Cam Follower Type Standard Size Standards Metric System Roller Lining No
Shaft Presence Shape Shield Type