1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Roller Bearing (NAG4907)

IKO BEARING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has superior allowable load and durability than a ball bearing because line runs tangential to the raceway.

Part Number
NAG4907
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Specifications Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)
Format of Shaft Bearing Shield Shape the Number of Oil Holes of Inner Wheel
(piece)

฿ 1,814.21

IKO BEARING 1 Piece(s) Available 10 Day(s) -355520Standard / Abrasion Resistance / For high SpeedSemicircular Grooved55002870043800Full rollersStandard Form0

Loading...

  1. 1

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial / Thrust Outer Ring With Outer Ring
Inner/Outer Ring Material Steel Number of Raceway Ring Rows Double Row Size Standards Metric System
Rolling Element Material Steel

Please check the type/dimensions/specifications of the part NAG4907 in the Roller Bearing series.

Products with similar specification

Part Number
NAG4901UU
NAG4902
NAG4902UU
NAG4907UU
NAG4908
NAG4908UU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Specifications Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)
Format of Shaft Bearing Shield Shape the Number of Oil Holes of Inner Wheel
(piece)

฿ 1,343.99

1 Piece(s) Available 5 Day(s) 10122413Abrasion Resistance / Standard / For high SpeedFlat90001030012000Full rollersClosed Type0

฿ 1,118.76

1 Piece(s) Available 5 Day(s) 10152813Abrasion Resistance / Standard / For high SpeedFlat120001180015200Full rollersStandard Form0

฿ 1,441.39

1 Piece(s) Available 5 Day(s) 10152813Abrasion Resistance / Standard / For high SpeedFlat70001180015200Full rollersClosed Type0

฿ 2,364.18

1 Piece(s) Available 5 Day(s) 10355520Abrasion Resistance / Standard / For high SpeedSemicircular Grooved35002870043800Full rollersClosed Type0

฿ 2,226.00

1 Piece(s) 10 Day(s) -406222Abrasion Resistance / Standard / For high SpeedSemicircular Grooved50003460049500Full rollersStandard Form0

฿ 2,883.70

1 Piece(s) 5 Day(s) 10406222Abrasion Resistance / Standard / For high SpeedSemicircular Grooved30003460049500Full rollersClosed Type0