(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight bearings with large load ratings. They employ a shell type outer ring made from a thin special steel plate which is precisely drawn, carburized and quenched, thus providing the lowest sectional height among the needle roller bearings.
Part Number |
---|
TA1920Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Number of Raceway Ring Rows | Size Standards | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 334.49 | IKO BEARING | 1 Piece(s) | Available | 10 Day(s) | - | 19 | 27 | 20 | Single Row | Metric System | 25000 | 14700 | 19100 |
Loading...
Raceway Ring Shape | Needle Roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner/Outer Ring Material | Steel | Specifications | Standard / Abrasion Resistance / For high Speed | Rolling Element Material | Steel |
Outer Ring Type | Flat | Format of Shaft Bearing | Holder Mounted | Shield Shape | Standard Form |
Please check the type/dimensions/specifications of the part TA1920Z in the Shell Type Needle Roller Bearing series.
Part Number |
---|
BHA88Z |
BHA912Z |
TA1010Z |
TA2015Z |
TA2020Z |
TA2025Z |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Number of Raceway Ring Rows | Size Standards | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 293.17 | 1 Piece(s) | Available | 5 Day(s) | - | 12.7 | 19.05 | 12.7 | Single Row | Inch Base | 30000 | 6040 | 6650 | |
฿ 334.18 | 1 Piece(s) | Available | 6 Day(s) | - | 14.288 | 20.638 | 19.05 | Single Row | Inch Base | 30000 | 11600 | 15900 | |
฿ 229.83 | 1 Piece(s) | Same day | 10 | 10 | 17 | 10 | Single Row | Metric System | 40000 | 4150 | 3780 | ||
฿ 307.93 | 1 Piece(s) | Same day | - | 20 | 27 | 15 | Single Row | Metric System | 20000 | 10400 | 14600 | ||
฿ 312.47 | 1 Piece(s) | Available | 5 Day(s) | - | 20 | 27 | 20 | Single Row | Metric System | 20000 | 15000 | 23400 | |
฿ 319.41 | 1 Piece(s) | Available | 5 Day(s) | - | 20 | 27 | 25 | Single Row | Metric System | 20000 | 19200 | 32200 |
How can we improve?
How can we improve?