(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Crossed roller bearings are designed for high-precision applications, offering advantages such as increased accuracy, rigidity, and weight-bearing capacity for linear motion.
[Feature]
● Outer Diameter (D) (mm): 66
● Inner Diameter (d) (mm): 50
● Load Direction : Radial / Thrust
● Shield Shape : Closed and Open
[Application]
Crossed roller bearings are commonly used in automation machines system
Part Number |
---|
CRBS508AUU |
CRBS508V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) | Format of Shaft Bearing | Shield Shape |
---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | IKO BEARING | 1 Piece(s) | Quote | 10 | 4680 | 5810 | With Separator | Closed Type | ||
฿ 6,916.67 | IKO BEARING | 200 Piece(s) | Quote | 10 | 6930 | 9800 | Full rollers | Open Type |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial / Thrust | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Inner Dia. d(Ø) | 50 | Outer Dia. D(Ø) | 66 | Width B(mm) | 8 |
Inner/Outer Ring Material | Steel | Number of Raceway Ring Rows | Single Row | Size Standards | Metric System |
Specifications | Standard / Abrasion Resistance / For high Speed | Rolling Element Material | Steel | Outer Ring Type | Flat |
the Number of Oil Holes of Inner Wheel(piece) | 0 |
How can we improve?
How can we improve?