1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Other Goods We Handle

SNN DRIVER&STEPMOTOR SSA-PR

Other Goods We Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,212.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Built-in driver stepping motor SSA-PR/PE series from SHINANO KENSHI.
- Function setting by main unit DIP switch and external input.
- Selectable micro-step 4-step division (1: 1.8°/step, 2: 0.9°/step, 4: 0.45°/step, 16: 0.1125°/step).
- Input power supply: DC24V
- Two-step current setting: Rated mode/Instantaneous mode
- Auto power down function
- Protection functions (overheat alarm, overheat protection, overcurrent protection)
- Standard package contents: Built-in driver stepping motor, standard cable (60cm) and manual.
- High resolution (400 pulse per revolution) encoder output signal (SSA-PE model only)

 
Part Number
SSA-PR-56D5H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,212.91

SNN DRIVER&STEPMOTOR SSA-PR 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SSA-PR-56D5H in the Other Goods We Handle series.