1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MB-MX Type, High Lock Base

MB-MX Type, High Lock Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Like the magnetic base, can be used as a measuring device holder, and is also used to hold sensors in fixed place.

[Features]
· Various positional adjustments can be made by tightening a single dial, and they can all be locked at once.
· The clamp system can be adjusted steplessly. It just needs to be turned lightly.
· Available in various sizes from small to large to suit every application.
· The dial gauge mounting can be finely adjusted.
· The angle and direction of the arm can be adjusted freely, without shaking.

Features

●Stable and high precision measurement work is possible with a powerful magnet and a robust clamp mechanism.
●Various posture can be locked all at once by tightening one dial, and stable fixing force can be obtained.
●Maintenance is unnecessary.

Specification

●Arm Mounting Screws: M8 x 1.25
●Measuring Equipment Mounting: 6mm/8mm hole, with dovetail groove
Part Number
MB-MX20F
MB-MX28F
MB-MX40F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Arm Length L
(mm)
Adsorption Power
(N)
Magnet Holder Stand Length
(mm)

฿ 9,833.00

HIGH LOCK BASES 1 Piece(s) 3 Day(s) 262.580058.5

฿ 12,367.00

HIGH LOCK BASES 1 Piece(s) Same day 345.5100073

฿ 17,866.00

HIGH LOCK BASES 1 Piece(s) Same day 467.5100073

Loading...

  1. 1
 

Basic Information

Types Free Guide Arms Free Guide Arm Type Fixed Arm Magnetic Base Presence
Free Guide Arm End Shape Tip Holder Through Hole Magnet Holder Stand Width(mm) 50 Magnet Holder stand Height(mm) 55