1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflective Photomicrosensor With Sensitivity Adjuster (Non-Modulated), EE-SY671/672

Reflective Photomicrosensor With Sensitivity Adjuster (Non-Modulated), EE-SY671/672
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 563.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

Equipped with a sensitivity adjuster

· Easy adjustment with a built-in sensitivity adjuster.
· Easy optical axis monitoring with a bright light indicator.
· Compact design incorporating a built-in dedicated IC enables direct switching capacity of up to 100 mA.
· Wide power-supply voltage range of 5 to 24 V DC.
· Also convenient for connecting with a range of ICs, relay drives and PLCs.

 
Part Number
EE-SY671SALE
EE-SY672SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape

฿ 563.00

฿ 382.50

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day Landscape Type

฿ 563.00

฿ 381.26

OMRONPHOTOELECTRICSENSOR 1 Piece(s) Same day Portrait Type

Loading...

  1. 1

Basic Information

Detection Distance(mm) 5 Head maximum width(mm) 25.4 Head maximum height(mm) 6.95
Head maximum, depth(mm) 25.2 Detection method Reflective type Luminescence Method Infrared light
Operation mode Dark-ON or Light-ON (Selectable) Output mode NPN Open-collector output Connection method Special connector (direct soldering possible)
Indicator Light Mode Light indicator (red) Standard detected subject(mm) Transparent or opaque: 15 × 15 mm min. Protection structure IP50