(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Product specifications, Product photos, Catalog products, etc., are in preparation. [Part Number]BM1214A0
Sliding Surface | End Face | Sealing Subject Liquid | Grease | Shaft Dia. d(φ) | 22 |
---|---|---|---|---|---|
Seal Material | Nitrile Rubber | Seal Rim Area Material | Rubber (No Metal Ring) | Environment, Applications | Standard |
Dust Lip | No | Attaching Method | From only the shaft end | Housing Groove | No |
Two Liquids Separation | No | Operating Temperature Range(°C) | -20::80 | Thickness t | 4 |
Width B(mm) | 6 |
Please check the type/dimensions/specifications of the part BM1214A0 in the Other Handled Products series.
How can we improve?
How can we improve?