1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
VEXTA Accessory (Part Number)

ORI STEPPING MOTOR

VEXTA Accessory
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 858.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Stepping motor and accessory of CSK series from ORIENTAL MOTOR.
- High torque, The PK high torque motor was designed to produce high torque in a compact frame size.
- Vibration and noise levels low.
- Compact package, Both the motor and driver are designed to be compact, making them perfect for reducing the size and weight of machines.
- High resolution, the 5-phase stepping motors have 0.72˚ per step in full-step mode and 0.36˚ per step in half-step mode.

 
Part Number
CRK545APB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Cable Length
(m)
Shaft Shape Gearhead type

฿ 13,715.00

฿ 10,579.75

ORI STEPPING MOTOR 1 Piece(s) 42 Day(s) 42Direct CurrentDC SpecificationsClosed Loop0.720.24No~0.3N/APulse train input type-Single axis shaftStandard

Loading...

  1. 1

Basic Information

Type Details Motor Unit

Please check the type/dimensions/specifications of the part CRK545APB in the VEXTA Accessory series.

Products with similar specification

Part Number
CC05IF-USB
CMD2120P
CRK543AKD-T3.6
CRK564AP-T7.2
CRK564APB-PS25
LCS01CMK2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSquare Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Cable Length
(m)
Shaft Shape Gearhead type

฿ 5,453.33

1 Piece(s) Same day ----------5.5--

฿ 5,453.33

1 Piece(s) 62 Day(s) -Direct CurrentDC SpecificationsClosed Loop-----Pulse train input type---

฿ 21,811.67

1 Piece(s) 42 Day(s) 42Direct CurrentDC SpecificationsClosed Loop0.20.35Presence~0.4N/APositioning Function Built-in Type-Single axis shaft-

฿ 20,983.33

1 Piece(s) 42 Day(s) 60Direct CurrentDC SpecificationsClosed Loop0.12.5Presence~3N/APulse train input type-Single axis shaft-

฿ 30,568.33

1 Piece(s) 42 Day(s) 60Direct CurrentDC SpecificationsClosed Loop0.02888Presence~10N/APulse train input type-Single axis shaft-

฿ 858.33

1 Piece(s) Same day ----------0.6--