1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pillow Ball (Part Number)

Pillow Ball
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

 
Part Number
PHS8
PHS8A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

฿ 649.07

IKO ROD END/SPHERICAL BEARING 1 Piece(s) Available 5 Day(s) -Rod End BearingStandard-[Steel] Steel[M8] M8X1.258Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy102008[Lubrication] Oil Supply Type Insert Shape1807010

฿ 100.00

IKO ROD END/SPHERICAL BEARING 1 Piece(s) Quote 10Rod End BearingStandard-[Steel] Steel[M8] M8X1.258Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy102008[Lubrication] Oil Supply Type Insert Shape1807010

Loading...

  1. 1

Basic Information

Ball Material Steel