(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.
Part Number |
---|
POS6ECL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 493.16 | IKO ROD END/SPHERICAL BEARING | 1 Piece(s) | Available | 3 Day(s) | 10 | Rod End Bearing | Standard | - | [Steel] Steel | [M6] M6X1 | 6 | Male thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 4730 | 8 | [Oil Free] Oil-Free Type | 150 | 8410 |
Loading...
Ball Material | Steel |
---|
Please check the type/dimensions/specifications of the part POS6ECL in the Pillow Ball series.
Part Number |
---|
PB16 |
PB20 |
PB25 |
POS6L |
POS6LA |
POS8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,038.19 | 1 Piece(s) | 5 Day(s) | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 16 | - | - | [Special Copper Alloy] Special Copper Alloy | 50400 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 21000 | ||
฿ 1,632.00 | 1 Piece(s) | 10 Day(s) | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 20 | - | - | [Special Copper Alloy] Special Copper Alloy | 74000 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 30800 | ||
฿ 2,245.13 | 1 Piece(s) | Available | 10 Day(s) | - | [Spherical Bearing] Spherical Slide Bearings | - | Standard | [Steel] Steel | - | 25 | - | - | [Special Copper Alloy] Special Copper Alloy | 111000 | 15 | [Lubrication] Oil Supply Type Insert Shape | 180 | 46200 | |
฿ 631.00 | 1 Piece(s) | 6 Day(s) | - | Rod End Bearing | Standard | - | [Steel] Steel | [M6] M6X1 | 6 | Male thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 4730 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 4200 | ||
฿ 508.46 | 1 Piece(s) | Available | 7 Day(s) | - | Rod End Bearing | Standard | - | [Steel] Steel | [M6] M6X1 | 6 | Male thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 4730 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 4200 | |
฿ 601.12 | 1 Piece(s) | Available | 6 Day(s) | - | Rod End Bearing | Standard | - | [Steel] Steel | [M8] M8X1.25 | 8 | Male thread | Right Screw | [Special Copper Alloy] Special Copper Alloy | 8640 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 7010 |
How can we improve?
How can we improve?