1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pillow Ball (Part Number)

IKO ROD END/SPHERICAL BEARING

Pillow Ball
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

 
Part Number
PHSA20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

฿ 1,430.73

IKO ROD END/SPHERICAL BEARING 1 Piece(s) Available 6 Day(s) 10Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M20] M20X1.520Female ThreadRight Screw-334009[Lubrication] Oil Supply Die Cast Shape80-

Loading...

  1. 1

Basic Information

Ball Material Steel

Please check the type/dimensions/specifications of the part PHSA20 in the Pillow Ball series.

Products with similar specification

Part Number
PB16
PB20
PB25
PHSA20L
PHSA22
PHSA22L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

฿ 1,038.19

1 Piece(s) 5 Day(s) -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000

฿ 1,632.00

1 Piece(s) 10 Day(s) -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800

฿ 2,245.13

1 Piece(s) Available 10 Day(s) -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-25--[Special Copper Alloy] Special Copper Alloy11100015[Lubrication] Oil Supply Type Insert Shape18046200

฿ 1,430.73

1 Piece(s) Available 7 Day(s) -Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M20] M20X1.520Female ThreadLeft Screw-334009[Lubrication] Oil Supply Die Cast Shape80-

฿ 1,811.34

1 Piece(s) Available 6 Day(s) -Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M22] M22X1.522Female ThreadRight Screw-404009[Lubrication] Oil Supply Die Cast Shape80-

฿ 1,811.34

1 Piece(s) Available 6 Day(s) 10Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M22] M22X1.522Female ThreadLeft Screw-404009[Lubrication] Oil Supply Die Cast Shape80-