(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.
Part Number |
---|
POS10L |
POS10LA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 728.00 | IKO ROD END/SPHERICAL BEARING | 1 Piece(s) | 6 Day(s) | - | Rod End Bearing | Standard | - | [Steel] Steel | [M10] M10X1.5 | 10 | Male thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 13300 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 9810 | ||
฿ 598.92 | IKO ROD END/SPHERICAL BEARING | 1 Piece(s) | Available | 7 Day(s) | 10 | Rod End Bearing | Standard | - | [Steel] Steel | [M10] M10X1.5 | 10 | Male thread | Left Screw | [Special Copper Alloy] Special Copper Alloy | 13300 | 8 | [Lubrication] Oil Supply Type Insert Shape | 180 | 9810 |
Loading...
Ball Material | Steel |
---|
How can we improve?
How can we improve?