1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HWT Clear Braided Hose

HWT Clear Braided Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Use of splicing yarn makes it pressure resistant and achieves near-zero expansion and contraction.
· Lightweight, hence easy to handle.
· Good transparency allows the fluid to be seen clearly.
[Applications]
· For water supply to and discharge from various machines.
· Can be used as a water sprinkler for homes, gardens, automobiles and car washing.
· Used for civil engineering and construction site work.
· Used for plumbing of general chemical agents (except solvents).

 
Part Number
HWT-4-9-[1-100/1]M
HWT-6-11-[1-100/1]M
HWT-8-13.5-[1-100/1]M
HWT-9-15-[1-100/1]M
HWT-10-16-[1-100/1]M
HWT-12-18-[1-100/1]M
HWT-15-22-[1-100/1]M
HWT-19-26-[1-50/1]M
HWT-25-33-[1-50/1]M
HWT-32-41-[1-40/1]M
HWT-38-47-[1-40/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D.
(Ø)
Minimum Bending Radius
(mm)
Allowable Pressure
(MPa)
Length
(m)

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 49251.01 ~ 100

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 611351.01 ~ 100

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 813.5501.01 ~ 100

-

TYG RESIN HOSE 1 Piece(s) 8 Day(s) 915551.01 ~ 100

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 1016601.01 ~ 100

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 1218700.81 ~ 100

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 1522900.81 ~ 100

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 19261150.61 ~ 50

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 25331500.61 ~ 50

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 32411900.41 ~ 40

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 3847.02700.41 ~ 40

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water Cutting Service Usage Presence Properties Standard / Pressure Resistance / Transparency
Hose Material Vinyl Chloride Color Transparent (including colored) Upper Limit Temperature Range(℃) 50
Specifications For Water Supply and Drainage from Various Machines