1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Resistant/Abrasion Resistant Super Plus P HPR (Part Number)

Pressure Resistant/Abrasion Resistant Super Plus P HPR
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product demonstrates high abrasion resistance due to utilizing special abrasion-resistant materials in the inner layers of the hose.
· The allowable pressure is 1 MPa (10.2 kgf/cm2). Therefore, the product is very useful for transporting high-viscosity materials and feeding materials to high places.
· The reinforced structure that restrains the increased pressure prevents the hose from becoming unmanageable.
· This product has shared suction and delivery. It is flexible and lightweight

 
Part Number
HPR-38-[1-50/1]M
HPR-50-[1-50/1]M
HPR-65-[1-50/1]M
HPR-75-[1-50/1]M
HPR-100-[1-20/1]M
HPR-125-[1-20/1]M
HPR-150-[1-20/1]M
HPR-200-[1-10/1]M
HPR-250-[1-5/1]M
HPR-300-[1-5/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal O.D.
(Ø)
Minimum Bending Radius
(mm)
Allowable Pressure
(MPa)
Length
(m)

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 3853.54001.01 ~ 50

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 5067.44501.01 ~ 50

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 6581.15501.01 ~ 50

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 7596.07501.01 ~ 50

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 100130.212501.01 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 125157.615001.01 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 150185.820001.01 ~ 20

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 200243.622501.01 ~ 10

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 250303.040001.01 ~ 5

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 300353.050000.51 ~ 5

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Powder / Concrete or Mortar / Grains Cutting Service Usage Presence Properties Abrasion Resistance / Pressure Resistance / High Strength / Vacuum
Hose Material Vinyl Chloride Color Black (soft part) / orange (hard part) Upper Limit Temperature Range(℃) 50
Specifications Mortar, Concrete, Iron Ore, etc.