1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Row Tapered Roller Bearing (Steel) (32009JR)

JTE BEARING

Single Row Tapered Roller Bearing (Steel) (32009JR)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed so the tapered vertex of the track surfaces of the cone (inner ring) and cup (outer ring) and rollers converge at one point on the centerline of the bearing. Suitable for heavy load and impact load applications.

Part Number
32009JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

฿ 1,230.00

JTE BEARING 1 Piece(s) 20 Day(s) 1045752050007880086500

Loading...

  1. 1

Basic Information

Raceway Ring Shape Tapered Roller Load Direction Radial Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System
Specifications Standard Rolling Element Material Steel Outer Ring Type Flat
Retainer Type Punching Clearance sign CN (usually)

Please check the type/dimensions/specifications of the part 32009JR in the Single Row Tapered Roller Bearing (Steel) series.

Products with similar specification

Part Number
30308JR
32005JR
32006JR
32011JR
32015JR
32017JR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

฿ 100.00

1 Piece(s) Quote 10409025.254500113000101000

฿ 508.00

1 Piece(s) 16 Day(s) 1025471583003780037700

฿ 758.00

1 Piece(s) 20 Day(s) 1030551770004790048000

฿ 1,392.00

1 Piece(s) 25 Day(s) 105090234100106000121000

฿ 2,117.00

1 Piece(s) Quote 1075115253100139000169000

฿ 2,933.00

1 Piece(s) Quote 1085130292800189000234000