1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thrust Ball Bearing, Single-Row, 50000 Type (51101)

JTE BEARING

Thrust Ball Bearing, Single-Row, 50000 Type (51101)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can support axial load in one direction.
· However, the bearing has almost no capacity to bear radial loads and is not suitable for applications involving high-speed rotations.

Part Number
51101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Max. Allowable Rotational Speed
(rpm)
Retainer Type Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)

฿ 368.17

JTE BEARING 1 Piece(s) 3 Day(s) 10122696500Resin Forming1290014000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Thrust Ball Inner/Outer Ring Material Steel Outer Ring Type Flat
Precision (JIS) Grade 0 Specifications, Environment Standard Load Direction Thrust
Number of Raceway Ring Rows Single Row Size Standards Metric System Rolling Element Material Steel
Mounting Seat Flat Surface Washer Type