1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VMG groove gauge for V pulley (VMG-B-38)

NBK NABEYA BITECH

VMG groove gauge for V pulley (VMG-B-38)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gauge for checking wear of pulley V-groove part. Orders can be made for individual shapes, or as a set for each groove shape. A gap has been provided between the gauge and the outer circumference of the pulley and the bottom of the V-groove. Early replacement is recommended for transmission efficiency.

 
Part Number
VMG-B-38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSGroove shape Groove angle α ± 0.05° Applicable pulley diameter
(mm)

฿ 2,249.88

NBK NABEYA BITECH 1 Piece(s) 8 Day(s) 10B38Over 200

Loading...

  1. 1

Basic Information

Set / single item Single Unit

Please check the type/dimensions/specifications of the part VMG-B-38 in the VMG groove gauge for V pulley series.

Products with similar specification

Part Number
VMG-3V-40
VMG-3V-42
VMG-5V-38
VMG-C-34
VMG-C-38
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSGroove shape Groove angle α ± 0.05° Applicable pulley diameter
(mm)

฿ 3,468.96

1 Piece(s) 8 Day(s) 103V40Over 150, and 300 or less

฿ 3,468.96

1 Piece(s) 8 Day(s) 103V42Over 300

฿ 3,484.00

1 Piece(s) 8 Day(s) 105V38250 or Less

฿ 2,235.10

1 Piece(s) 8 Day(s) 10C34250 or Less

฿ 2,235.10

1 Piece(s) 8 Day(s) 10C38Over 315