1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MOR Flexible Coupling - Oldham Type (Part Number)

NBK COUPLICON

MOR Flexible Coupling - Oldham Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 398.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Oldham type flexible coupling.
[Features]
·Large allowable misalignment.
·The hub and spacer slip, allowing for large eccentricity and declination.
·The eccentric reaction force generated by misalignment is small, reducing the load on the shaft.
·Simple structure and easy to assemble.
·Standardized with keyway.
[Applications]
·For sputter machine / part feeder / sewing-machine for work / amusement equipment, etc.

Part Number
MOR-30C-10-12-KT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 2,016.39

NBK COUPLICON 1 Piece(s) 8 Day(s) 1010123032.520.01~50.0010001~780003021.1~3.0210005.3×10-6Clamping TypeStandard Shaft BoreD2 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Features High Torque
Allowable Misalignment Angular Misalignment / Eccentricity Body Material A2017 Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part MOR-30C-10-12-KT in the MOR Flexible Coupling - Oldham Type series.

Products with similar specification

Part Number
MOR-10-3-3
MOR-10-3-4
MOR-10-4-4
MOR-30C-10-13-BT
MOR-30C-10-13-BT-KT
MOR-30C-10-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 514.54

1 Piece(s) 5 Day(s) -331010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

฿ 514.54

1 Piece(s) 5 Day(s) -341010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

฿ 514.54

1 Piece(s) 5 Day(s) -441010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

฿ 2,016.39

1 Piece(s) 8 Day(s) 1010133032.520.01~50.0010001~780003021.1~3.0210005.3×10-6Clamping TypeAdditional Work Shaft HoleNA

฿ 3,084.39

1 Piece(s) 8 Day(s) 1010133032.520.01~50.0010001~780003021.1~3.0210005.3×10-6Clamping TypeAdditional Work Shaft HoleD2 Hole

฿ 1,049.46

1 Piece(s) 5 Day(s) -10143032.520.01~50.0010001~780003021.1~3.0210005.3×10-6Clamping TypeStandard Shaft BoreNA