(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Oldham type flexible coupling.
[Features]
·Large allowable misalignment.
·The hub and spacer slip, allowing for large eccentricity and declination.
·The eccentric reaction force generated by misalignment is small, reducing the load on the shaft.
·Simple structure and easy to assemble.
·Standardized with keyway.
[Applications]
·For sputter machine / part feeder / sewing-machine for work / amusement equipment, etc.
Part Number |
---|
MOR-38-12-KT-13-BT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,733.55 | NBK COUPLICON | 1 Piece(s) | 8 Day(s) | 10 | 12 | 13 | 38 | 40 | 50.01~100.00 | 10001~78000 | 56 | 2.5 | 1.1~3.0 | 16000 | 1.6×10-5 | Set Screw Type | Additional Work Shaft Hole | D1 Hole |
Loading...
Type | Oldham Type | Application | Standard / Stepping Motor | Features | High Torque |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | A2017 | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Buffer Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MOR-38-12-KT-13-BT in the MOR Flexible Coupling - Oldham Type series.
Part Number |
---|
MOR-10-3-3 |
MOR-10-3-4 |
MOR-10-4-4 |
MOR-38-12-KT-14 |
MOR-38-12-KT-15 |
MOR-38-12-KT-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 514.54 | 1 Piece(s) | 5 Day(s) | - | 3 | 3 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 514.54 | 1 Piece(s) | 5 Day(s) | - | 3 | 4 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 514.54 | 1 Piece(s) | 5 Day(s) | - | 4 | 4 | 10 | 10.2 | 1.01~3.00 | 10001~78000 | 1.6 | 0.9 | 0.41~1.0 | 63000 | 1.9×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 2,570.32 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 14 | 38 | 40 | 50.01~100.00 | 10001~78000 | 56 | 2.5 | 1.1~3.0 | 16000 | 1.6×10-5 | Set Screw Type | Standard Shaft Bore | D1 Hole | ||
฿ 2,570.32 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 15 | 38 | 40 | 50.01~100.00 | 10001~78000 | 56 | 2.5 | 1.1~3.0 | 16000 | 1.6×10-5 | Set Screw Type | Standard Shaft Bore | D1 Hole | ||
฿ 2,570.32 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 16 | 38 | 40 | 50.01~100.00 | 10001~78000 | 56 | 2.5 | 1.1~3.0 | 16000 | 1.6×10-5 | Set Screw Type | Standard Shaft Bore | D1 Hole |
How can we improve?
How can we improve?