(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Oldham type flexible coupling.
· FCD400 used in spacer.
· Ideal for low speed / high torque specifications.
· Grease applied between hub and spacer to prevent burn-in.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· The protrusion (resin pin) provided on the spacer allows the angle of deviation without difficulty.
· Long-term maintenance-free.
· Grease accumulated in the grease hole gradually leaks during operation, to maintain long-term lubrication performance.
[Application]
· Agitator/pump/small power press/crusher.
Part Number |
---|
MOM-30C-9-BT-KT-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,137.68 | NBK COUPLICON | 1 Piece(s) | 8 Day(s) | 10 | 9 | 10 | 30 | 34 | 50.01~100.00 | 52 | 0.6 | 0.41~1.0 | 1.8×10-5 | Clamping Type | Additional Work Shaft Hole | D1 Hole |
Loading...
Type | Oldham Type | Application | Standard | Features | High torsional rigidity / High Torque |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Maximum Range of Rotation Number(r/min) | 1001~2000 | Body Material | S45C |
Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body | Max. Rotational Speed(r/min) | 2000 |
Please check the type/dimensions/specifications of the part MOM-30C-9-BT-KT-10 in the MOM Flexible Coupling - Oldham Type series.
Part Number |
---|
MOM-12-3-6 |
MOM-12-4-4 |
MOM-12-4-5 |
MOM-30C-9-BT-KT-11-BT |
MOM-30C-9-BT-KT-12 |
MOM-30C-9-BT-KT-13-BT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 817.93 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 817.93 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 817.93 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 5 | 12 | 15 | 5.01~10.00 | 5.4 | 0.3 | 0.21~0.40 | 2.0×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
฿ 5,245.75 | 1 Piece(s) | 8 Day(s) | 10 | 9 | 11 | 30 | 34 | 50.01~100.00 | 52 | 0.6 | 0.41~1.0 | 1.8×10-5 | Clamping Type | Additional Work Shaft Hole | D1 Hole | ||
฿ 4,137.68 | 1 Piece(s) | 8 Day(s) | 10 | 9 | 12 | 30 | 34 | 50.01~100.00 | 52 | 0.6 | 0.41~1.0 | 1.8×10-5 | Clamping Type | Additional Work Shaft Hole | D1 Hole | ||
฿ 5,245.75 | 1 Piece(s) | 8 Day(s) | 10 | 9 | 13 | 30 | 34 | 50.01~100.00 | 52 | 0.6 | 0.41~1.0 | 1.8×10-5 | Clamping Type | Additional Work Shaft Hole | D1 Hole |
How can we improve?
How can we improve?