1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MOM Flexible Coupling - Oldham Type (Part Number)

NBK COUPLICON

MOM Flexible Coupling - Oldham Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 817.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Oldham type flexible coupling.
· FCD400 used in spacer.
· Ideal for low speed / high torque specifications.
· Grease applied between hub and spacer to prevent burn-in.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· The protrusion (resin pin) provided on the spacer allows the angle of deviation without difficulty.
· Long-term maintenance-free.
· Grease accumulated in the grease hole gradually leaks during operation, to maintain long-term lubrication performance.
[Application]
· Agitator/pump/small power press/crusher.

Part Number
MOM-55-15-19-BT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 8,710.70

NBK COUPLICON 1 Piece(s) 8 Day(s) 1015195551100~Less than 5001981.21.1~3.03.0×10-4Set Screw TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features High torsional rigidity / High Torque
Allowable Misalignment Angular Misalignment / Eccentricity Maximum Range of Rotation Number(r/min) 1001~2000 Body Material S45C
Allowable Angular Misalignment(deg) 2 Product Category Coupling body Max. Rotational Speed(r/min) 2000

Please check the type/dimensions/specifications of the part MOM-55-15-19-BT in the MOM Flexible Coupling - Oldham Type series.

Products with similar specification

Part Number
MOM-12-3-6
MOM-12-4-4
MOM-12-4-5
MOM-55-15-19-BT-KT
MOM-55-15-20
MOM-55-15-20-KT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 817.93

1 Piece(s) 8 Day(s) 103612155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

฿ 817.93

1 Piece(s) 8 Day(s) 104412155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

฿ 817.93

1 Piece(s) 8 Day(s) 104512155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

฿ 10,416.57

1 Piece(s) 8 Day(s) 1015195551100~Less than 5001981.21.1~3.03.0×10-4Set Screw TypeAdditional Work Shaft HoleD2 Hole

฿ 8,028.82

1 Piece(s) 8 Day(s) 1015205551100~Less than 5001981.21.1~3.03.0×10-4Set Screw TypeStandard Shaft BoreNA

฿ 8,300.88

1 Piece(s) 8 Day(s) 1015205551100~Less than 5001981.21.1~3.03.0×10-4Set Screw TypeStandard Shaft BoreD2 Hole