(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High damping capacity rubber-type standard coupling.
[Features]
· High-damping flexible coupling surpassing XGT, XGL and XGS.
· Aluminum hubs on both ends are molded with vibration-proof rubber in a completely integrated structure.
· Optimum design of damping and rigidity achieves higher servo motor gain, shortening settling time.
· Effective in suppressing speed irregularities during stepping motor drive.
· Suppresses residual vibration upon positioning and contributes to improved productivity and quality.
· Superior heat resistance, oil resistance and chemical resistance.
[Applications]
· Semiconductor manufacturing machinery, mounting machinery, machine tools, packaging machinery, etc.
Part Number |
---|
XGS2-30C-10-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,161.17 | NBK COUPLICON | 1 Piece(s) | 8 Day(s) | 10 | 10 | 14 | 30 | 30 | 3.01~5.00 | [Aluminum] A2017 | 3.3 | 1.5 | 0.2 | 21000 | ±0.3 | 5.2×10-6 | Clamping Type | Standard Shaft Bore | NA |
Loading...
Type | Vibration Damping Rubber Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10001~78000 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | FKM | Operating Temperature Range(°C) | -10::120 |
Please check the type/dimensions/specifications of the part XGS2-30C-10-14 in the XGT2/XGL2/XGS2 Flexible Coupling, High Damping Capacity Rubber Type series.
Part Number |
---|
XGL2-15C-4-BT-4 |
XGL2-15C-4-BT-5 |
XGL2-15C-4-BT-6 |
XGS2-30C-10-15 |
XGS2-30C-10-KT-10-KT |
XGS2-30C-11-11-BT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,095.10 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 15 | 30 | 1.01~3.00 | [Aluminum] A2017 | 1.1 | 1.5 | 0.15 | 42000 | ±0.2 | 3.6×10-7 | Clamping Type | Additional Work Shaft Hole | NA | ||
฿ 4,095.10 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 5 | 15 | 30 | 1.01~3.00 | [Aluminum] A2017 | 1.1 | 1.5 | 0.15 | 42000 | ±0.2 | 3.6×10-7 | Clamping Type | Additional Work Shaft Hole | NA | ||
฿ 4,095.10 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 6 | 15 | 30 | 1.01~3.00 | [Aluminum] A2017 | 1.1 | 1.5 | 0.15 | 42000 | ±0.2 | 3.6×10-7 | Clamping Type | Additional Work Shaft Hole | NA | ||
฿ 2,161.17 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 15 | 30 | 30 | 3.01~5.00 | [Aluminum] A2017 | 3.3 | 1.5 | 0.2 | 21000 | ±0.3 | 5.2×10-6 | Clamping Type | Standard Shaft Bore | NA | ||
฿ 4,316.52 | 1 Piece(s) | 7 Day(s) | 10 | 10 | 10 | 30 | 30 | 3.01~5.00 | [Aluminum] A2017 | 3.3 | 1.5 | 0.2 | 21000 | ±0.3 | 5.2×10-6 | Clamping Type | Standard Shaft Bore | Both Sides | ||
฿ 4,316.52 | 1 Piece(s) | 6 Day(s) | 10 | 11 | 11 | 30 | 30 | 3.01~5.00 | [Aluminum] A2017 | 3.3 | 1.5 | 0.2 | 21000 | ±0.3 | 5.2×10-6 | Clamping Type | Additional Work Shaft Hole | NA |
How can we improve?
How can we improve?