1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MJB Flexible Coupling - Jaw Type (Bushing) (Part Number)

NBK COUPLING

MJB Flexible Coupling - Jaw Type (Bushing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,163.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Various jaw type maximum speed range (r/min): 10,001 to 78,000
· Jaw type flexible coupling.
· Excellent in high torque transmission, ideal for machine tool spindles.
· Excellent flexibility.
· In addition to eccentricity and declination, it also absorbs torsional vibration.
· It has electrical insulation.
· Resistance: 2 MΩ or more.
· Sleeve hardness is 4 types.
· Select according to the operating conditions such as torque and misalignment.
· The tight fit can increase the servo motor gain due to the vibration absorption of the sleeve, and can achieve higher response operation than disk coupling.
· Easy fit allows the hub and sleeve to be assembled and split smoothly.
· It can reduce the assembly and maintenance time of the device.
[Application]
· For machine tools/spindle, etc.

Part Number
MJB-40-BL-9.525-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS)

฿ 4,163.02

NBK COUPLING 1 Piece(s) 8 Day(s) 109.5251440665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Features High Torque / Vibration Absorption
Body Material S45C Allowable Angular Misalignment(deg) 1 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Buffer Material Polyurethane Operating Temperature Range(°C) -20::60
Construction Bushings Type

Please check the type/dimensions/specifications of the part MJB-40-BL-9.525-14 in the MJB Flexible Coupling - Jaw Type (Bushing) series.

Products with similar specification

Part Number
MJB-40-BL-10-14
MJB-40-BL-10-15
MJB-40-BL-10-16
MJB-40-BL-9.525-15
MJB-40-BL-9.525-16
MJB-40-BL-9.525-18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Types of sleeves Hardness  hardness (JIS)

฿ 4,163.02

1 Piece(s) 8 Day(s) 10101440665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

฿ 4,163.02

1 Piece(s) 8 Day(s) 10101540665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

฿ 4,163.02

1 Piece(s) 8 Day(s) 10101640665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

฿ 4,163.02

1 Piece(s) 8 Day(s) 109.5251540665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

฿ 4,163.02

1 Piece(s) 8 Day(s) 109.5251640665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80

฿ 4,163.02

1 Piece(s) 8 Day(s) 109.5251840665.01~10.0010001~780009.80.1523000+1.2 08.6X10-5Tight fitA80