1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Single-Row Deep Groove Ball Bearing (non-separate type)

Single-Row Deep Groove Ball Bearing (non-separate type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 86.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ball Bearing, Single-Row Deep Groove
These bearings are used in a wide range of industrial machinery, including conveyor systems, pumps and available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 100
● Outer Diameter Minimum / Maximum (mm.) : 26 and 215
● Width Minimum / Maximum (mm.) : 8 and 47
● Precision (JIS) : Grade 0
● Bearing Type :

Open Type (NONE)
Closed Metal Shielded on one side (Z)
Closed Metal Shielded on both sides (2Z)
With Seal on one side (RS1, RSH)
With Seal on both sides (2RS1, 2RSH)
● Radial Internal Clearance:
Standard
Higer than standard (C3)
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

 
Part Number
16009SALE
6000SALE
6000-2RSHSALE
6000-2RSH/C3SALE
6000-2ZSALE
6000-2Z/C3SALE
6000/C3SALE
6000-ZSALE
6000-Z/C3SALE
6001SALE
6001-2RSHSALE
6001-2RSH/C3SALE
6001-2ZSALE
6001-2Z/C3SALE
6001/C3SALE
6001-ZSALE
6001-Z/C3SALE
6002SALE
6002-2RSHSALE
6002-2RSH/C3SALE
6002-2ZSALE
6002-2Z/C3SALE
6002/C3SALE
6002-ZSALE
6002-Z/C3SALE
6003SALE
6003-2RSHSALE
6003-2RSH/C3SALE
6003-2ZSALE
6003-2Z/C3SALE
6003/C3SALE
6003-ZSALE
6003-Z/C3SALE
6004SALE
6004-2RSHSALE
6004-2RSH/C3SALE
6004-2ZSALE
6004-2Z/C3SALE
6004/C3SALE
6004-ZSALE
6004-Z/C3SALE
6005SALE
6005-2RSHSALE
6005-2RSH/C3SALE
6005-2ZSALE
6005-2Z/C3SALE
6005/C3SALE
6005-ZSALE
6005-Z/C3SALE
6006SALE
6006-2RS1SALE
6006-2RS1/C3SALE
6006-2ZSALE
6006-2Z/C3SALE
6006/C3SALE
6006-ZSALE
6006-Z/C3SALE
6007SALE
6007-2RS1SALE
6007-2RS1/C3SALE
6007-2ZSALE
6007-2Z/C3SALE
6007/C3SALE
6007-ZSALE
6008SALE
6008-2RS1SALE
6008-2RS1/C3SALE
6008-2ZSALE
6008-2Z/C3SALE
6008/C3SALE
6008-ZSALE
6008-Z/C3SALE
6009SALE
6009-2RS1SALE
6009-2RS1/C3SALE
6009-2ZSALE
6009-2Z/C3SALE
6009/C3SALE
6009-ZSALE
6009-Z/C3SALE
6010SALE
6010-2RS1SALE
6010-2RS1/C3SALE
6010-2ZSALE
6010-2Z/C3SALE
6010-ZSALE
6011SALE
6011-2RS1SALE
6011-2RS1/C3SALE
6011-2ZSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Basic Load Rating: Static Load
(N)
Clearance Symbol

฿ 755.00

฿ 647.11

SKF 1 Piece(s) 3 Day(s) -Open Type4575101650020000StandardRadial10800CN (Standard)

฿ 103.33

฿ 88.56

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type10268475067000StandardRadial1960CN (Standard)

฿ 146.67

฿ 125.71

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RSH contact seals of both sides10268475019000Standard / Dust ProofingRadial1960CN (Standard)

฿ 146.67

฿ 125.71

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RSH contact seals of both sides102684750-Standard / Dust Proofing-1960C3

฿ 120.00

฿ 102.85

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded10268475067000Standard / For high SpeedRadial1960CN (Standard)

฿ 120.00

฿ 102.85

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded10268475067000Standard / For high Speed-1960C3

฿ 103.33

฿ 88.56

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type10268475067000Standard-1960C3

฿ 116.67

฿ 100.00

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded10268475067000Standard-1960CN (Standard)

฿ 116.67

฿ 100.00

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded10268475067000Standard-1960C3

฿ 111.67

฿ 95.71

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type12288540060000StandardRadial2360CN (Standard)

฿ 155.00

฿ 132.85

SKF BEARING 1 Piece(s) Same day 10[Rubber Sealed] RSH contact seals of both sides12288540017000Standard / Dust ProofingRadial2360CN (Standard)

฿ 155.00

฿ 132.85

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RSH contact seals of both sides122155400-Standard / Dust Proofing-2360C3

฿ 126.67

฿ 108.57

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded12288540030000Standard / For high SpeedRadial2360CN (Standard)

฿ 126.67

฿ 108.57

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded12215540060000Standard / For high Speed-2360C3

฿ 111.67

฿ 95.71

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type12215540060000Standard-2360C3

฿ 123.33

฿ 105.71

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded12215540060000Standard-2360CN (Standard)

฿ 123.33

฿ 105.71

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded12215540060000Standard-2360C3

฿ 121.67

฿ 104.28

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type15329585050000StandardRadial2850CN (Standard)

฿ 171.67

฿ 147.14

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RSH contact seals of both sides15329585014000Standard / Dust ProofingRadial2850CN (Standard)

฿ 171.67

฿ 147.14

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RSH contact seals of both sides153295850-Standard / Dust Proofing-2850C3

฿ 140.00

฿ 119.99

SKF BEARING 1 Piece(s) Same day 10Double Shielded15329585050000Standard / For high SpeedRadial2850CN (Standard)

฿ 140.00

฿ 119.99

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded15329585050000Standard / For high Speed-2850C3

฿ 121.67

฿ 104.28

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type15329585050000Standard-2850C3

฿ 135.00

฿ 115.71

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded15329585050000Standard-2850CN (Standard)

฿ 135.00

฿ 115.71

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded15329585050000Standard-2850C3

฿ 125.00

฿ 107.14

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type173510637045000StandardRadial3250CN (Standard)

฿ 170.00

฿ 145.71

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RSH contact seals of both sides173510637013000Standard / Dust ProofingRadial3250CN (Standard)

฿ 170.00

฿ 145.71

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RSH contact seals of both sides1735106370-Standard / Dust Proofing-3250C3

฿ 145.00

฿ 124.28

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded173510637045000Standard / For high SpeedRadial3250CN (Standard)

฿ 145.00

฿ 124.28

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded173510637045000Standard / For high Speed-3250C3

฿ 125.00

฿ 107.14

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type173510637045000Standard-3250C3

฿ 140.00

฿ 119.99

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded173510637045000Standard-3250CN (Standard)

฿ 140.00

฿ 119.99

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded173510637045000Standard-3250C3

฿ 138.33

฿ 118.56

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type204212995038000StandardRadial5000CN (Standard)

฿ 186.67

฿ 159.99

SKF BEARING 1 Piece(s) Same day 10[Rubber Sealed] RSH contact seals of both sides204212995011000Standard / Dust ProofingRadial5000CN (Standard)

฿ 186.67

฿ 159.99

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RSH contact seals of both sides2042129950-Standard / Dust Proofing-5000C3

฿ 160.00

฿ 137.14

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded204212995038000Standard / For high SpeedRadial5000CN (Standard)

฿ 160.00

฿ 137.14

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded204212995038000Standard / For high Speed-5000C3

฿ 138.33

฿ 118.56

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type204212995038000Standard-5000C3

฿ 153.33

฿ 131.42

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded204212995038000Standard-5000CN (Standard)

฿ 153.33

฿ 131.42

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded204212995038000Standard-5000C3

฿ 155.00

฿ 132.85

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type2547121190032000StandardRadial6550CN (Standard)

฿ 208.33

฿ 178.56

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RSH contact seals of both sides254712119009500Standard / Dust ProofingRadial6550CN (Standard)

฿ 208.33

฿ 178.56

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RSH contact seals of both sides25471211900-Standard / Dust Proofing-6550C3

฿ 180.00

฿ 154.28

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded2547121190032000Standard / For high SpeedRadial6550CN (Standard)

฿ 180.00

฿ 154.28

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded2547121190032000Standard / For high Speed-6550C3

฿ 155.00

฿ 132.85

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type2547121190032000Standard-6550C3

฿ 173.33

฿ 148.56

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded2547121190032000Standard-6550CN (Standard)

฿ 173.33

฿ 148.56

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded2547121190032000Standard-6550C3

฿ 195.00

฿ 167.13

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type3055131380028000StandardRadial8300CN (Standard)

฿ 258.33

฿ 221.41

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RS1 contact seals of both sides305513138008000Standard / Dust ProofingRadial8300CN (Standard)

฿ 258.33

฿ 221.41

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RS1 contact seals of both sides30551313800-Standard / Dust Proofing-8300C3

฿ 221.66

฿ 189.98

SKF BEARING 1 Piece(s) Same day 10Double Shielded3055131380028000Standard / For high SpeedRadial8300CN (Standard)

฿ 221.67

฿ 189.99

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded305513138002800Standard / For high Speed-8300C3

฿ 195.00

฿ 167.13

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type305513138002800Standard-8300C3

฿ 215.00

฿ 184.28

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded305513138002800Standard-8300CN (Standard)

฿ 215.00

฿ 184.28

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded305513138002800Standard-8300C3

฿ 298.33

฿ 255.70

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type3562141680024000StandardRadial10200CN (Standard)

฿ 390.00

฿ 334.27

SKF BEARING 1 Piece(s) Same day 10[Rubber Sealed] RS1 contact seals of both sides356214168007000Standard / Dust ProofingRadial10200CN (Standard)

฿ 390.00

฿ 334.27

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RS1 contact seals of both sides35621416800-Standard / Dust Proofing-10200C3

฿ 336.67

฿ 288.56

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded3562141680024000Standard / For high SpeedRadial10200CN (Standard)

฿ 336.67

฿ 288.56

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded3562141680024000Standard / For high Speed-10200C3

฿ 298.33

฿ 255.70

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type3562141680024000Standard-10200C3

฿ 326.67

฿ 279.99

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded3562141680024000Standard-10200CN (Standard)

฿ 383.33

฿ 328.55

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type4068151780022000StandardRadial11600CN (Standard)

฿ 498.33

฿ 427.12

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RS1 contact seals of both sides4068151780063000Standard / Dust ProofingRadial11600CN (Standard)

฿ 498.33

฿ 427.12

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RS1 contact seals of both sides40681517800-Standard / Dust Proofing-11000C3

฿ 440.00

฿ 377.12

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded4068151780022000Standard / For high SpeedRadial11600CN (Standard)

฿ 440.00

฿ 377.12

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded4068151780022000Standard / For high Speed-11000C3

฿ 383.33

฿ 328.55

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type4068151780022000Standard-11000C3

฿ 425.00

฿ 364.27

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded4068151780022000Standard-11000CN (Standard)

฿ 425.00

฿ 364.27

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded4068151780022000Standard-11000C3

฿ 496.67

฿ 425.70

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type4575162210020000StandardRadial14600CN (Standard)

฿ 656.67

฿ 562.83

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RS1 contact seals of both sides457523208005600Standard / Dust ProofingRadial14600CN (Standard)

฿ 656.67

฿ 562.83

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RS1 contact seals of both sides45851622100-Standard / Dust Proofing-14600C3

฿ 568.33

฿ 487.12

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded4575162210020000Standard / For high SpeedRadial14600CN (Standard)

฿ 568.33

฿ 487.12

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded4585162210020000Standard / For high Speed-14600C3

฿ 496.67

฿ 425.70

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Open Type4585162210020000Standard-14600C3

฿ 550.00

฿ 471.41

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded4585162210020000Standard-14600CN (Standard)

฿ 550.00

฿ 471.41

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded4585162210020000Standard-14600C3

฿ 560.00

฿ 479.98

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type5080162290018000StandardRadial16000CN (Standard)

฿ 743.33

฿ 637.11

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RS1 contact seals of both sides508016229005000Standard / Dust ProofingRadial16000CN (Standard)

฿ 743.33

฿ 637.11

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RS1 contact seals of both sides50801622900-Standard / Dust Proofing-16000C3

฿ 643.33

฿ 551.40

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded5080162290018000Standard / For high SpeedRadial16000CN (Standard)

฿ 643.33

฿ 551.40

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Double Shielded5080162290018000Standard / For high Speed-16000C3

฿ 621.67

฿ 532.83

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -Single Shielded5080162290018000Standard-16000CN (Standard)

฿ 775.00

฿ 664.25

SKF BEARING 1 Piece(s) 3 Day(s) 10Open Type5590182960016000StandardRadial21200CN (Standard)

฿ 1,031.67

฿ 884.24

SKF BEARING 1 Piece(s) 3 Day(s) 10[Rubber Sealed] RS1 contact seals of both sides559018296004500Standard / Dust ProofingRadial21200CN (Standard)

฿ 1,031.67

฿ 884.24

DEEP GROVE BALL BEARING 1 Piece(s) 2 Day(s) -[Rubber Sealed] RS1 contact seals of both sides55901829600-Standard / Dust Proofing-21200C3

฿ 893.33

฿ 765.67

SKF BEARING 1 Piece(s) 3 Day(s) 10Double Shielded5590182960016000Standard / For high SpeedRadial21200CN (Standard)

Loading...

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material Steel Outer Ring Type Flat
Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System
Rolling Element Material Steel Retainer Type Punching