1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Spring, Light (E-HSL-15)

HAK RESIN HOSE

Protective Spring, Light (E-HSL-15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An accessory for preventing hose bending and crushing. Can be attached to locations on hoses that require reinforcement.

[Features]
· Prevents hose bending and crushing.
· Simply attaching it to a hose prevents bending, providing reliability and safety.
· A flat handle is attached to one side of the spring.
· Made entirely of rust resistant stainless steel.
· Prevents hose bending and crushing.
· Enables protection of only parts that must not be crushed.
· The life of the hose is lengthened if the hose is not bent.

 
Part Number
E-HSL-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Hose O.D.
(mm)
Springs Length
(mm)
Spring Pitch in Resting State
(mm)
Spring Wire Diameter
(mm)

฿ 518.66

HAK RESIN HOSE 1 Piece(s) 9 Day(s) 222505φ1.5

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage For Protection Cutting Service Usage No Fitting Material: SUS304

Please check the type/dimensions/specifications of the part E-HSL-15 in the Protective Spring, Light series.

Products with similar specification

Part Number
E-HSL-12
E-HSL-19
E-HSL-25
E-HSL-32
E-HSL-38
E-HSL-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Hose O.D.
(mm)
Springs Length
(mm)
Spring Pitch in Resting State
(mm)
Spring Wire Diameter
(mm)

฿ 485.40

1 Piece(s) 9 Day(s) 182504φ1.2

฿ 551.91

1 Piece(s) 9 Day(s) 263005φ1.5

฿ 614.46

1 Piece(s) 5 Day(s) 333006φ1.5

฿ 851.24

1 Piece(s) 7 Day(s) 413507φ2.0

฿ 917.76

1 Piece(s) 9 Day(s) 484007φ2.0

฿ 984.28

1 Piece(s) 9 Day(s) 6250010φ2.0