1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KY Coil

KY Coil
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Non-PVC environmentally friendly hose. General-use hose for food; chemical- and oil-resistant. Does not collapse readily and is compatible with vacuums (suction). Because a resin coil is used, cutting is easy, and workability and safety are excellent.

[Features]
· A new type of hose that is entirely vinyl chloride free, which also does not use vinyl chloride in its reinforcing coil.
· Does not collapse readily, features excellent shape retention, and can also be used with a vacuum (suction).
· All resin hose design means cutting can be easily performed and workability and safety are excellent.

Part Number
E-KYC-12-[1-50/1]M
E-KYC-15-[1-50/1]M
E-KYC-19-[1-50/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Operating Pressure at 20°C
(MPa)
Length
(m)

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 121850-0.1~0.51 ~ 50

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 152260-0.1~0.51 ~ 50

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 192685-0.1~0.41 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Foods / Oil Cutting Service Usage Presence Properties Chemical Resistance / Low Elution / Low Odor / Shape Retentivity / Vacuum
Hose Material Olefin Type Resin + Styrene Elastomer Joint Mount No Color Tone Natural
Operating Temperature Range(℃) 0~70