1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KY Tubes

KY Tubes
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Non-PVC eco-tubes. General-purpose chemical/oil resistant tubes for food processing.

[Features]
- The long-awaited tube-type is now part of the KY San Foods product lineup. They are known for their food and chemical-resistant hoses.
- A new type of tube for food and industrial use developed to be compatible with non-PVCs and various oils/fats.
- Made from a non-oil material that does not include eluate-causing plasticizers, cutting out the resin smell as well.
- Eco-friendly and suppresses harmful gases even when incinerated.
- Inner layers made from an olefin-based resin with superior chemical resistance.

Part Number
E-KYT-2-100M
E-KYT-2-[1-99/1]M
E-KYT-3-100M
E-KYT-3-[1-99/1]M
E-KYT-4-100M
E-KYT-4-[1-99/1]M
E-KYT-5-100M
E-KYT-5-[1-99/1]M
E-KYT-6X8-100M
E-KYT-6X8-[1-99/1]M
E-KYT-6X9-100M
E-KYT-6X9-[1-99/1]M
E-KYT-8-100M
E-KYT-8-[1-99/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Diameter (φ) O.D.
(Ø)
Allowable Bending Radius at 20°C
(mm)
Operating Pressure at 20°C
(MPa)
Length
(m)

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 24200~0.2-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 24200~0.21 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 35250~0.2-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 35250~0.21 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 46300~0.2-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 46300~0.21 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 57450~0.15-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 57450~0.151 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 68500~0.15-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 68500~0.151 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 69400~0.2-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 69400~0.21 ~ 99

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 812500~0.15-

-

HAK RESIN HOSE 1 Piece(s) 8 Day(s) 812500~0.151 ~ 99

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Foods / Oil Cutting Service Usage Presence Properties Chemical Resistance / Low Elution / Flexibility / Low Odor
Hose Material Olefin Type Resin + Styrene Elastomer Joint Mount No Color Tone Natural
Operating Temperature Range(℃) 0~70